IESNA:LM-63-2002
[TEST]P1388801
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-735-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 70CRI 3500K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (42) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15334.5
TILT=NONE
42 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
105.3 125.6 174.2 332.2 891.3 1515.2 2090.5 2463.2 2831.9 3305.9 3909.6 4533.5 5400.5 6218.9 6907.6 7487.0 8021.8 8544.4 
9099.4 9832.7 10679.5 11477.6 11684.2 11339.8 10764.5 10108.2 9605.8 9184.5 7588.3 4950.8 2370.1 1146.5 607.7 247.1 141.8 
77.0 44.6 0.0 
105.3 129.6 174.2 324.1 826.5 1490.9 2029.7 2434.9 2831.9 3301.9 3848.8 4549.7 5372.1 6113.5 6814.4 7389.7 7920.5 8418.8 
8986.0 9695.0 10574.1 11392.5 11676.1 11331.7 10720.0 10088.0 9561.3 9119.7 7600.4 4963.0 2418.7 1146.5 611.8 239.0 137.7 
72.9 44.6 0.0 
105.3 125.6 166.1 316.0 757.6 1373.4 1989.2 2402.5 2799.5 3253.3 3796.2 4484.9 5197.9 5939.3 6551.1 6984.6 7422.1 7956.9 
8568.7 9289.8 10286.5 11433.0 11980.0 11757.1 11031.9 10310.8 9820.6 9419.5 8046.1 5465.3 2807.6 1296.4 615.8 230.9 145.9 
81.0 48.6 0.0 
105.3 125.6 158.0 271.4 652.3 1243.8 1798.8 2285.0 2702.3 3147.9 3670.6 4302.6 4963.0 5619.3 6174.3 6636.2 6948.1 7418.1 
8070.4 8888.8 10031.2 11222.4 12162.3 12210.9 11582.9 10740.2 10185.2 9816.5 8617.3 6453.9 3617.9 1644.9 725.2 263.3 145.9 
93.2 60.8 0.0 
105.3 125.6 154.0 230.9 474.0 964.2 1523.3 2082.4 2536.2 2965.6 3447.7 4047.3 4679.4 5355.9 5927.2 6421.5 6765.8 7041.3 7450.5 
8123.0 9180.5 10659.2 12056.9 12567.4 12093.4 11238.6 10703.8 10335.1 9184.5 7559.9 4869.8 2216.1 992.6 368.7 166.1 113.4 
81.0 0.0 
105.3 121.5 145.9 190.4 324.1 628.0 1138.4 1640.8 2199.9 2665.8 3107.4 3609.8 4181.0 4744.2 5396.5 5919.1 6336.4 6644.3 6871.2 
7268.2 7892.1 9018.4 10776.7 12182.5 12547.2 11704.5 11104.9 10655.2 9630.2 8191.9 6190.5 3658.4 1839.3 721.1 255.2 149.9 
109.4 0.0 
105.3 121.5 133.7 162.1 218.8 352.5 611.8 1033.1 1495.0 2005.4 2499.7 3034.5 3496.4 3998.7 4545.7 5104.8 5582.8 6020.4 6348.5 
6684.8 7106.1 7770.6 8832.0 10460.7 12089.4 12656.5 12312.2 11866.5 10282.4 8536.3 6818.5 5457.2 3463.9 1636.8 664.4 
214.7 145.9 0.0 
105.3 117.5 129.6 149.9 186.4 251.2 417.3 688.7 1097.9 1527.4 2009.5 2511.9 3002.1 3496.4 3982.5 4533.5 5011.6 5501.8 5911.0 6324.2 
6749.6 7308.7 8163.6 9427.6 11185.9 12490.4 12745.7 12603.9 11230.5 9269.6 7353.3 5870.5 4229.7 2378.2 996.6 279.5 
166.1 0.0 
105.3 113.4 125.6 141.8 162.1 198.5 279.5 409.2 660.4 1004.7 1413.9 1847.4 2325.5 2807.6 3314.0 3824.5 4314.7 4821.2 5303.3 5769.2 
6259.4 6838.7 7604.5 8605.2 9897.5 11506.0 12243.3 12470.2 12154.2 10683.5 8661.9 6668.6 4736.1 3087.2 1369.4 453.8 
190.4 0.0 
105.3 113.4 117.5 125.6 129.6 141.8 154.0 178.3 210.7 267.4 360.6 498.3 688.7 960.2 1276.2 1628.7 2009.5 2459.2 2941.3 3484.2 4071.6 4760.4 
5578.8 6559.2 7689.5 8896.9 9630.2 10100.1 10849.6 10452.6 8661.9 6004.2 3617.9 1900.1 798.1 235.0 154.0 0.0 
105.3 109.4 109.4 109.4 113.4 113.4 113.4 117.5 113.4 117.5 117.5 121.5 129.6 137.7 162.1 186.4 222.8 271.4 336.3 429.4 546.9 725.2 964.2 1345.1 
1969.0 3071.0 4010.9 4598.3 5428.9 4642.9 3391.0 2382.2 1567.9 810.3 235.0 56.7 16.2 0.0 
105.3 105.3 105.3 101.3 101.3 101.3 101.3 97.2 93.2 93.2 93.2 93.2 89.1 85.1 85.1 85.1 89.1 97.2 105.3 117.5 133.7 145.9 166.1 194.5 255.2 433.5 
648.2 854.8 1393.7 1478.8 1045.3 636.1 368.7 170.2 68.9 28.4 12.2 0.0 
105.3 101.3 101.3 97.2 93.2 93.2 89.1 85.1 81.0 81.0 77.0 72.9 68.9 64.8 56.7 52.7 48.6 48.6 48.6 48.6 48.6 48.6 44.6 44.6 36.5 32.4 32.4 
32.4 40.5 48.6 36.5 32.4 32.4 24.3 16.2 12.2 12.2 0.0 
105.3 97.2 93.2 85.1 81.0 77.0 72.9 64.8 60.8 52.7 44.6 40.5 32.4 28.4 24.3 20.3 16.2 16.2 12.2 8.1 8.1 8.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 0.0 0.0 4.1 
4.1 8.1 8.1 8.1 0.0 
105.3 93.2 85.1 77.0 68.9 64.8 56.7 48.6 40.5 32.4 28.4 20.3 16.2 12.2 8.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.1 4.1 
8.1 8.1 0.0 
105.3 89.1 77.0 68.9 60.8 48.6 44.6 36.5 28.4 20.3 16.2 8.1 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.1 4.1 
8.1 0.0 
105.3 85.1 72.9 60.8 52.7 44.6 32.4 24.3 20.3 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.1 
4.1 0.0 
105.3 85.1 68.9 56.7 44.6 36.5 28.4 20.3 16.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.1 
0.0 
105.3 81.0 68.9 52.7 44.6 36.5 24.3 16.2 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
105.3 85.1 68.9 52.7 44.6 32.4 24.3 20.3 12.2 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
105.3 85.1 68.9 56.7 44.6 32.4 28.4 20.3 16.2 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
105.3 85.1 68.9 56.7 44.6 32.4 28.4 20.3 16.2 12.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
